How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| H-Tap size: | 3/8 - 16 in | G: | 1.19 |
| T: | 1.25 | N: | 5.77 |
| J: | 4.63 in | I: | 4.84 in |
| F: | 2.38 | AK: | 4.5 |
| O: | 3.56 in | K: | 2.31 in |
| TAP Depth: | 0.75 in | AJ: | 5.88 |
| A: | 3.12 | BF: | 0.41 |
| C: | 8.25 in | LQ: | 5.69 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| B: | 6.62 |
Technical Specifications
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Assembly: | UF-3 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 4.21 | Series: | OE Series |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 2.81 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Output RPM: | 117 | Output Shaft Assembly Code: | 3 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 3 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Shaft: | Solid Shaft | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Center Distance (in): | 3 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

