How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.75 in | I: | 4.84 in |
| C: | 8.25 in | BE: | 0.38 in |
| H-Tap size: | 3/8 - 16 in | BD: | 5.88 |
| B: | 6.62 | O: | 3.56 in |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 3.38 | N: | 5.77 |
| BF: | 0.41 | A: | 3.12 |
| Center Distance (in): | 3 in | K: | 2.31 in |
| T: | 1.25 | F: | 2.38 |
| LQ: | 5.69 in | J: | 4.63 in |
| G: | 1.19 |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Input HP @ 1750 RPM: | 3.23 |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140 | Output Shaft Direction: | 3 |
| Ratio Range: | 20:1 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.25 in | Service Factor: | 1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Series: | OE Series |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 3 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Product Line: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Assembly: | UF-3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

