How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | LQ: | 5.69 in |
| T: | 1.25 | AK: | 4.5 |
| G: | 1.19 | A: | 3.12 |
| I: | 4.84 in | H-Tap size: | 3/8 - 16 in |
| J: | 4.63 in | D: | 3.38 |
| B: | 6.62 | TAP Depth: | 0.75 in |
| K: | 2.31 in | BE: | 0.38 in |
| O: | 3.56 in | AJ: | 5.88 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| F: | 2.38 | N: | 5.77 |
| BD: | 5.88 |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series |
| Center Distance (in): | 3 | Output RPM: | 87.5 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 3 |
| Input HP @ 1750 RPM: | 3.23 | Output Key: | 1/4 X 2.81 |
| Ratio: | 20:1 | Motor Frame Size: | 140 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Series Code: | OE |
| Product Line: | OE Series | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Assembly: | UF-3 |
| Output Shaft Direction: | 3 | Output Shaft: | Solid Shaft |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2015 in/lbs |

