How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.19 | AJ: | 5.88 |
| Center Distance (in): | 3 in | J: | 4.63 in |
| N: | 5.77 | LQ: | 5.69 in |
| AK: | 4.5 | D: | 3.38 |
| H-Tap size: | 3/8 - 16 in | O: | 3.56 in |
| BE: | 0.38 in | A: | 3.12 |
| C: | 8.25 in | F: | 2.38 |
| BF: | 0.41 | K: | 2.31 in |
| I: | 4.84 in | TAP Depth: | 0.75 in |
| T: | 1.25 | B: | 6.62 |
| BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 3 | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 3 |
| Product Line: | OE Series | Series: | OE Series |
| No. of Gear Reductions: | Single | Ratio Range: | 25:1 |
| Output Key: | 1/4 X 2.81 | Input HP @ 1750 RPM: | 2.77 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Series Code: | OE | Input Keyway (C Face): | 3/16 x 3/32 |
| Ratio: | 25:1 | Assembly: | UF-3 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Output Torque Rating (in-lb): | 2099 in/lbs |

