How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | BE: | 0.38 in |
| I: | 4.84 in | F: | 2.38 |
| TAP Depth: | 0.75 in | G: | 1.19 |
| BD: | 5.88 | C: | 8.25 in |
| J: | 4.63 in | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 | Center Distance (in): | 3 in |
| AJ: | 5.88 | O: | 3.56 in |
| AK: | 4.5 | N: | 5.77 |
| LQ: | 5.69 in | T: | 1.25 |
| A: | 3.12 | K: | 2.31 in |
| D: | 3.38 |
Technical Specifications
| Input RPM: | 1,750 | Ratio Range: | 30:1 |
| Series: | OE Series | Product Type: | Right Angle |
| Ratio: | 30:1 | Service Factor: | 1 |
| Assembly: | UF-3 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 3/16 x 3/32 | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Assembly Code: | 3 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 3 |
| Input HP @ 1750 RPM: | 2.38 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 140 | Output RPM: | 58.3 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.81 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

