How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | BD: | 5.88 |
| F: | 2.38 | AJ: | 5.88 |
| D: | 3.38 | BF: | 0.41 |
| I: | 4.84 in | B: | 6.62 |
| A: | 3.12 | T: | 1.25 |
| Center Distance (in): | 3 in | LQ: | 5.69 in |
| O: | 3.56 in | TAP Depth: | 0.75 in |
| K: | 2.31 in | N: | 5.77 |
| BE: | 0.38 in | C: | 8.25 in |
| J: | 4.63 in | G: | 1.19 |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Product Line: | OE Series | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Input HP @ 1750 RPM: | 6.68 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 3 | Output RPM: | 350 |
| Motor Frame Size: | 140 | Output Shaft: | Solid Shaft |
| Series Code: | OE | Assembly: | UF-3 |
| Input Keyway (C Face): | 3/16 x 3/32 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Shaft Direction: | 3 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Input Bore (C Face): | 0.875 | Output Key: | 1/4 X 2.81 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

