How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | TAP Depth: | 0.75 in |
| AK: | 4.5 | B: | 6.62 |
| A: | 3.12 | O: | 3.56 in |
| F: | 2.38 | K: | 2.31 in |
| C: | 8.25 in | BE: | 0.38 in |
| LQ: | 5.69 in | T: | 1.25 |
| N: | 5.77 | AJ: | 5.88 |
| D: | 3.38 | G: | 1.19 |
| BD: | 5.88 | H-Tap size: | 3/8 - 16 in |
| I: | 4.84 in | J: | 4.63 in |
| BF: | 0.41 |
Technical Specifications
| Gear Type: | Worm | Assembly: | UF-3 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.28 |
| Output Shaft: | Solid Shaft | Output Diameter (in): | 1.25 in |
| Ratio: | 60:1 | Output RPM: | 29.2 |
| Series: | OE Series | Product Line: | OE Series |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Output Key: | 1/4 X 2.81 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 3 | Output Shaft Direction: | 3 |
| Ratio Range: | 60:1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

