How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.19 | N: | 5.77 |
| BF: | 0.41 | F: | 2.38 |
| H-Tap size: | 3/8 - 16 in | K: | 2.31 in |
| T: | 1.25 | AJ: | 5.88 |
| BD: | 5.88 | A: | 3.12 |
| LQ: | 5.69 in | AK: | 4.5 |
| B: | 6.62 | J: | 4.63 in |
| O: | 3.56 in | BE: | 0.38 in |
| I: | 4.84 in | TAP Depth: | 0.75 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| C: | 8.25 in |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Ratio: | 7.5:1 |
| Product Type: | Right Angle | Assembly: | UF-3 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Series: | OE Series | Output Shaft Assembly Code: | 3 |
| Motor Frame Size: | 140 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 3 |
| Service Factor: | 1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 6.05 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

