How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 8.25 in | J: | 4.63 in |
| H-Tap size: | 3/8 - 16 in | AK: | 4.5 |
| I: | 4.84 in | BE: | 0.38 in |
| BD: | 5.88 | D: | 3.38 |
| T: | 1.25 | B: | 6.62 |
| F: | 2.38 | TAP Depth: | 0.75 in |
| N: | 5.77 | O: | 3.56 in |
| A: | 3.12 | AJ: | 5.88 |
| LQ: | 5.69 in | G: | 1.19 |
| K: | 2.31 in | Center Distance (in): | 3 in |
| BF: | 0.41 |
Technical Specifications
| Series Code: | OE | Gear Type: | Worm |
| Input Bore (C Face): | 0.875 | Input Keyway (C Face): | 3/16 x 3/32 |
| Motor Frame Size: | 140 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 3 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Output Shaft Direction: | 3 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.81 |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Input HP @ 1750 RPM: | 6.05 | Ratio: | 7.5:1 |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output RPM: | 233 |
| Assembly: | UF-3 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

