How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | D: | 3.38 |
| G: | 1.19 | F: | 2.38 |
| C: | 8.25 in | BE1: | 0.5 in |
| AK: | 8.5 | H-Tap size: | 3/8 - 16 in |
| N: | 5.77 | BD: | 9 |
| TAP Depth: | 0.75 in | A: | 3.12 |
| LQ1: | 6.12 in | I: | 4.84 in |
| K: | 2.31 in | BF: | 0.53 |
| T: | 1.25 | B: | 6.62 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| O: | 3.56 in |
Technical Specifications
| Center Distance (in): | 3 | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.45 | Input Keyway (C Face): | 1/4 x 1/8 |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 180 | Assembly: | UF-3 |
| Output Shaft Assembly Code: | 3 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output RPM: | 175 |
| Input Bore (C Face): | 1.125 | Ratio: | 10:1 |
| Output Diameter (in): | 1.25 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 3 | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Series: | OE Series |
| Output Key: | 1/4 X 2.81 | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

