How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AK: | 8.5 |
| BF: | 0.53 | O: | 3.56 in |
| N: | 5.77 | TAP Depth: | 0.75 in |
| LQ1: | 6.12 in | D: | 3.38 |
| Center Distance (in): | 3 in | K: | 2.31 in |
| A: | 3.12 | AJ: | 7.25 |
| G: | 1.19 | F: | 2.38 |
| H-Tap size: | 3/8 - 16 in | C: | 8.25 in |
| B: | 6.62 | BE1: | 0.5 in |
| J: | 4.63 in | T: | 1.25 |
| I: | 4.84 in |
Technical Specifications
| Product Line: | OE Series | Gear Type: | Worm |
| Output RPM: | 175 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 3 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 5.45 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Assembly: | UF-3 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Center Distance (in): | 3 | Series: | OE Series |
| Motor Frame Size: | 180 | Output Shaft Direction: | 3 |
| No. of Gear Reductions: | Single | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Bore (C Face): | 1.125 |
| Output Diameter (in): | 1.25 in | Output Key: | 1/4 X 2.81 |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio: | 10:1 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

