How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | TAP Depth: | 0.75 in |
| O: | 3.56 in | D: | 3.38 |
| F: | 2.38 | K: | 2.31 in |
| C: | 8.25 in | I: | 4.84 in |
| BD: | 9 | BE1: | 0.5 in |
| B: | 6.62 | Center Distance (in): | 3 in |
| A: | 3.12 | G: | 1.19 |
| T: | 1.25 | LQ1: | 6.12 in |
| AJ: | 7.25 | J: | 4.63 in |
| H-Tap size: | 3/8 - 16 in | N: | 5.77 |
| BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.603 | Ratio Range: | 100:1 to 250:1 |
| Ratio: | 100:1 | Motor Frame Size: | 180 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Shaft Direction: | 3 | Series Code: | OE |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Output RPM: | 17.5 | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 3 |
| Assembly: | UF-3 | Service Factor: | 1 |
| Series: | OE Series | Output Key: | 1/4 X 2.81 |
| Product Line: | OE Series | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1.25 in | Input Bore (C Face): | 1.125 |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

