How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | I: | 4.84 in |
| Center Distance (in): | 3 in | H-Tap size: | 3/8 - 16 in |
| F: | 2.38 | B: | 6.62 |
| G: | 1.19 | C: | 8.25 in |
| K: | 2.31 in | T: | 1.25 |
| TAP Depth: | 0.75 in | BF: | 0.53 |
| D: | 3.38 | BE1: | 0.5 in |
| J: | 4.63 in | AJ: | 7.25 |
| LQ1: | 6.12 in | A: | 3.12 |
| BD: | 9 | O: | 3.56 in |
| AK: | 8.5 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.603 |
| Assembly: | UF-3 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 x 1/8 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.81 | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 3 | Motor Frame Size: | 180 |
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Center Distance (in): | 3 | Reducer: | Worm - Right Angle |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Assembly Code: | 3 |
| Housing Material: | Cast Iron | Output RPM: | 17.5 |
| Output Diameter (in): | 1.25 in | Product Line: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

