How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | F: | 2.38 |
| J: | 4.63 in | TAP Depth: | 0.75 in |
| K: | 2.31 in | AJ: | 7.25 |
| B: | 6.62 | C: | 8.25 in |
| AK: | 8.5 | LQ1: | 6.12 in |
| G: | 1.19 | O: | 3.56 in |
| BF: | 0.53 | D: | 3.38 |
| N: | 5.77 | Center Distance (in): | 3 in |
| I: | 4.84 in | A: | 3.12 |
| H-Tap size: | 3/8 - 16 in | BD: | 9 |
| T: | 1.25 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.21 | Center Distance (in): | 3 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 3 |
| Output Key: | 1/4 X 2.81 | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 3 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft: | Solid Shaft |
| Motor Frame Size: | 180 | Input Bore (C Face): | 1.125 |
| Output RPM: | 117 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Assembly: | UF-3 |
| Shaft Seal Material: | Viton | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Series Code: | OE |
| Series: | OE Series | Input RPM: | 1,750 |
| Product Line: | OE Series | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

