How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | O: | 3.56 in |
| G: | 1.19 | H-Tap size: | 3/8 - 16 in |
| BF: | 0.53 | A: | 3.12 |
| K: | 2.31 in | BD: | 9 |
| AK: | 8.5 | C: | 8.25 in |
| B: | 6.62 | Center Distance (in): | 3 in |
| T: | 1.25 | LQ1: | 6.12 in |
| N: | 5.77 | I: | 4.84 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| D: | 3.38 | TAP Depth: | 0.75 in |
| F: | 2.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Assembly: | UF-3 |
| Input Style: | C-Face Quill | Ratio Range: | 15:1 |
| Input Keyway (C Face): | 1/4 x 1/8 | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Output RPM: | 117 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 3 |
| Series Code: | OE | Series: | OE Series |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180 |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 4.21 |
| Product Type: | Right Angle | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.81 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Product Line: | OE Series |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Ratio: | 15:1 | Output Shaft Direction: | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

