How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | I: | 4.84 in |
| BD: | 9 | G: | 1.19 |
| H-Tap size: | 3/8 - 16 in | BF: | 0.53 |
| N: | 5.77 | AK: | 8.5 |
| TAP Depth: | 0.75 in | J: | 4.63 in |
| C: | 8.25 in | T: | 1.25 |
| Center Distance (in): | 3 in | LQ1: | 6.12 in |
| A: | 3.12 | O: | 3.56 in |
| F: | 2.38 | B: | 6.62 |
| D: | 3.38 | BE1: | 0.5 in |
| K: | 2.31 in |
Technical Specifications
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Product Line: | OE Series | Output Key: | 1/4 X 2.81 |
| Series: | OE Series | Assembly: | UF-3 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft Assembly Code: | 3 | Gear Type: | Worm |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 3 |
| Input Style: | C-Face Quill | Ratio: | 15:1 |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 1/4 x 1/8 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Ratio Range: | 15:1 | Center Distance (in): | 3 |
| Product Type: | Right Angle | Motor Frame Size: | 180 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

