How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.19 | C: | 8.25 in |
| B: | 6.62 | H-Tap size: | 3/8 - 16 in |
| BD: | 9 | AJ: | 7.25 |
| LQ1: | 6.12 in | BE1: | 0.5 in |
| I: | 4.84 in | AK: | 8.5 |
| TAP Depth: | 0.75 in | K: | 2.31 in |
| O: | 3.56 in | Center Distance (in): | 3 in |
| D: | 3.38 | A: | 3.12 |
| J: | 4.63 in | F: | 2.38 |
| N: | 5.77 | T: | 1.25 |
| BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 2.77 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | UF-3 |
| Series: | OE Series | Output Shaft Direction: | 3 |
| Input Bore (C Face): | 1.125 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output RPM: | 70 | Product Line: | OE Series |
| Ratio Range: | 25:1 | Motor Frame Size: | 180 |
| Output Key: | 1/4 X 2.81 | Ratio: | 25:1 |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Output Shaft Assembly Code: | 3 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

