How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | G: | 1.19 |
| AJ: | 7.25 | J: | 4.63 in |
| K: | 2.31 in | Center Distance (in): | 3 in |
| H-Tap size: | 3/8 - 16 in | AK: | 8.5 |
| C: | 8.25 in | BE1: | 0.5 in |
| B: | 6.62 | N: | 5.77 |
| BD: | 9 | O: | 3.56 in |
| LQ1: | 6.12 in | F: | 2.38 |
| BF: | 0.53 | TAP Depth: | 0.75 in |
| A: | 3.12 | I: | 4.84 in |
| T: | 1.25 |
Technical Specifications
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 3 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Output Shaft: | Solid Shaft | Product Type: | Right Angle |
| Assembly: | UF-3 | Series: | OE Series |
| Input Bore (C Face): | 1.125 | Ratio: | 30:1 |
| Center Distance (in): | 3 | Product Line: | OE Series |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.25 in |
| Output Key: | 1/4 X 2.81 | Motor Frame Size: | 180 |
| Service Factor: | 1 | Ratio Range: | 30:1 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 3 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 x 1/8 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 2.38 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

