How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.12 | C: | 8.25 in |
| I: | 4.84 in | J: | 4.63 in |
| G: | 1.19 | BD: | 9 |
| H-Tap size: | 3/8 - 16 in | LQ1: | 6.12 in |
| BF: | 0.53 | T: | 1.25 |
| K: | 2.31 in | D: | 3.38 |
| N: | 5.77 | B: | 6.62 |
| F: | 2.38 | BE1: | 0.5 in |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| AK: | 8.5 | TAP Depth: | 0.75 in |
| O: | 3.56 in |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OE Series |
| Motor Frame Size: | 180 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 3 | Series Code: | OE |
| Assembly: | UF-3 | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Input Keyway (C Face): | 1/4 x 1/8 | Output RPM: | 350 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.68 | Output Shaft Assembly Code: | 3 |
| Ratio: | 5:1 | Product Line: | OE Series |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output Key: | 1/4 X 2.81 | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

