How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.12 | H-Tap size: | 3/8 - 16 in |
| T: | 1.25 | AJ: | 7.25 |
| O: | 3.56 in | N: | 5.77 |
| J: | 4.63 in | C: | 8.25 in |
| F: | 2.38 | Center Distance (in): | 3 in |
| BD: | 9 | BF: | 0.53 |
| D: | 3.38 | B: | 6.62 |
| G: | 1.19 | LQ1: | 6.12 in |
| K: | 2.31 in | TAP Depth: | 0.75 in |
| I: | 4.84 in | BE1: | 0.5 in |
| AK: | 8.5 |
Technical Specifications
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio: | 5:1 |
| Assembly: | UF-3 | Gear Type: | Worm |
| Series: | OE Series | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output RPM: | 350 |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 3 | Input HP @ 1750 RPM: | 6.68 |
| Product Line: | OE Series | Motor Frame Size: | 180 |
| Output Key: | 1/4 X 2.81 | Output Shaft Assembly Code: | 3 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Keyway (C Face): | 1/4 x 1/8 | Ratio Range: | 5:1 |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1131 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,036 lb |

