How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | J: | 4.63 in |
| B: | 6.62 | A: | 3.12 |
| I: | 4.84 in | D: | 3.38 |
| LQ1: | 6.12 in | G: | 1.19 |
| BE1: | 0.5 in | BD: | 9 |
| Center Distance (in): | 3 in | AK: | 8.5 |
| N: | 5.77 | TAP Depth: | 0.75 in |
| AJ: | 7.25 | H-Tap size: | 3/8 - 16 in |
| F: | 2.38 | K: | 2.31 in |
| T: | 1.25 | C: | 8.25 in |
| O: | 3.56 in |
Technical Specifications
| Assembly: | UF-3 | Output Key: | 1/4 X 2.81 |
| Ratio: | 50:1 | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft: | Solid Shaft | Gear Type: | Worm |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Housing Material: | Cast Iron | Series: | OE Series |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series |
| Output Shaft Assembly Code: | 3 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.54 | Ratio Range: | 50:1 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Service Factor: | 1 | Output Shaft Direction: | 3 |
| Motor Frame Size: | 180 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

