How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| N: | 5.77 | TAP Depth: | 0.75 in |
| D: | 3.38 | BD: | 9 |
| C: | 8.25 in | H-Tap size: | 3/8 - 16 in |
| G: | 1.19 | F: | 2.38 |
| I: | 4.84 in | BE1: | 0.5 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| LQ1: | 6.12 in | A: | 3.12 |
| K: | 2.31 in | J: | 4.63 in |
| BF: | 0.53 | O: | 3.56 in |
| T: | 1.25 | AJ: | 7.25 |
| B: | 6.62 |
Technical Specifications
| Series Code: | OE | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 x 1/8 | Product Type: | Right Angle |
| Output Diameter (in): | 1.25 in | Ratio: | 50:1 |
| Output Key: | 1/4 X 2.81 | Service Factor: | 1 |
| Output Shaft Direction: | 3 | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.54 |
| Assembly: | UF-3 | Ratio Range: | 50:1 |
| Center Distance (in): | 3 | Product Line: | OE Series |
| Motor Frame Size: | 180 | Shaft Seal Material: | Viton |
| Output RPM: | 35 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 3 | Gear Type: | Worm |
| Series: | OE Series | Housing Material: | Cast Iron |
| Output Shaft: | Solid Shaft | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

