How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | TAP Depth: | 0.75 in |
| N: | 5.77 | D: | 3.38 |
| A: | 3.12 | G: | 1.19 |
| AK: | 8.5 | BF: | 0.53 |
| BD: | 9 | H-Tap size: | 3/8 - 16 in |
| K: | 2.31 in | C: | 8.25 in |
| Center Distance (in): | 3 in | LQ1: | 6.12 in |
| O: | 3.56 in | T: | 1.25 |
| F: | 2.38 | J: | 4.63 in |
| I: | 4.84 in | B: | 6.62 |
| BE1: | 0.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Assembly: | UF-3 | Product Type: | Right Angle |
| Product Line: | OE Series | Input Bore (C Face): | 1.125 |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 3 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.81 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Motor Frame Size: | 180 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 x 1/8 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 233 | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 6.05 |
| Center Distance (in): | 3 | Output Shaft: | Solid Shaft |
| Output Shaft Direction: | 3 | Series: | OE Series |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

