How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.62 | J: | 4.63 in |
| H-Tap size: | 3/8 - 16 in | Center Distance (in): | 3 in |
| I: | 4.84 in | K: | 2.31 in |
| BF: | 0.53 | T: | 1.25 |
| O: | 3.56 in | G: | 1.19 |
| AK: | 8.5 | AJ: | 7.25 |
| BE1: | 0.5 in | BD: | 9 |
| TAP Depth: | 0.75 in | F: | 2.38 |
| C: | 8.25 in | A: | 3.12 |
| D: | 3.38 | LQ1: | 6.12 in |
| N: | 5.77 |
Technical Specifications
| Series Code: | OE | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Product Line: | OE Series |
| Output Shaft Direction: | 3 | Housing Material: | Cast Iron |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 3 |
| Series: | OE Series | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.81 | Ratio Range: | 7.5:1 |
| Output Diameter (in): | 1.25 in | Ratio: | 7.5:1 |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 180 |
| Input Keyway (C Face): | 1/4 x 1/8 | Assembly: | UF-3 |
| Input HP @ 1750 RPM: | 6.05 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

