How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.19 | F: | 2.38 |
| D: | 3.38 | B: | 6.62 |
| T: | 1.25 | BF: | 0.53 |
| BD: | 9 | K: | 2.31 in |
| LQ1: | 6.12 in | AK: | 8.5 |
| C: | 8.25 in | H-Tap size: | 3/8 - 16 in |
| I: | 4.84 in | BE1: | 0.5 in |
| N: | 5.77 | A: | 3.12 |
| O: | 3.56 in | J: | 4.63 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| TAP Depth: | 0.75 in |
Technical Specifications
| Output RPM: | 21.9 | Motor Frame Size: | 180 |
| Gear Type: | Worm | Series Code: | OE |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 3 |
| Ratio: | 80:1 | Input Bore (C Face): | 1.125 |
| Product Line: | OE Series | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 x 1/8 |
| Output Shaft Direction: | 3 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Assembly: | UF-3 |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.81 |
| Center Distance (in): | 3 | Series: | OE Series |
| Output Shaft: | Solid Shaft | Ratio Range: | 80:1 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 0.895 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

