How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | D: | 3.38 |
| BF: | 0.53 | A: | 3.12 |
| O: | 3.56 in | BE1: | 0.5 in |
| AK: | 8.5 | F: | 2.38 |
| G: | 1.19 | H-Tap size: | 3/8 - 16 in |
| C: | 8.25 in | B: | 6.62 |
| N: | 5.77 | K: | 2.31 in |
| LQ1: | 6.56 in | I: | 4.84 in |
| BD: | 9 | AJ: | 7.25 |
| T: | 1.25 | Center Distance (in): | 3 in |
| TAP Depth: | 0.75 in |
Technical Specifications
| Assembly: | UF-3 | Input RPM: | 1,750 |
| Service Factor: | 1 | Output RPM: | 175 |
| Series Code: | OE | Output Shaft: | Solid Shaft |
| Output Diameter (in): | 1.25 in | Output Shaft Assembly Code: | 3 |
| Series: | OE Series | Input Bore (C Face): | 1.375 |
| Product Line: | OE Series | Input Style: | C-Face Quill |
| Motor Frame Size: | 210 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.81 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Keyway (C Face): | 5/16 x 5/32 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Direction: | 3 | Gear Type: | Worm |
| Ratio: | 10:1 | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

