How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | T: | 1.25 |
| F: | 2.38 | B: | 6.62 |
| C: | 8.25 in | TAP Depth: | 0.75 in |
| BD: | 9 | LQ1: | 6.56 in |
| K: | 2.31 in | N: | 5.77 |
| J: | 4.63 in | O: | 3.56 in |
| Center Distance (in): | 3 in | A: | 3.12 |
| BF: | 0.53 | I: | 4.84 in |
| AJ: | 7.25 | AK: | 8.5 |
| G: | 1.19 | BE1: | 0.5 in |
| D: | 3.38 |
Technical Specifications
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Product Line: | OE Series | Series: | OE Series |
| Output Key: | 1/4 X 2.81 | Input HP @ 1750 RPM: | 0.603 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Service Factor: | 1 | Ratio Range: | 100:1 to 250:1 |
| Input Keyway (C Face): | 5/16 x 5/32 | Motor Frame Size: | 210 |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 3 | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Assembly: | UF-3 |
| Output Diameter (in): | 1.25 in | Gear Type: | Worm |
| Output Shaft Direction: | 3 | Output RPM: | 17.5 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

