How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | O: | 3.56 in |
| AK: | 8.5 | BE1: | 0.5 in |
| TAP Depth: | 0.75 in | A: | 3.12 |
| H-Tap size: | 3/8 - 16 in | I: | 4.84 in |
| Center Distance (in): | 3 in | G: | 1.19 |
| N: | 5.77 | BF: | 0.53 |
| F: | 2.38 | K: | 2.31 in |
| D: | 3.38 | LQ1: | 6.56 in |
| BD: | 9 | C: | 8.25 in |
| B: | 6.62 | T: | 1.25 |
| AJ: | 7.25 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Output Shaft: | Solid Shaft |
| Gear Type: | Worm | Ratio: | 100:1 |
| Reducer: | Worm - Right Angle | Assembly: | UF-3 |
| Series: | OE Series | Output Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 3 |
| Product Line: | OE Series | Series Code: | OE |
| Motor Frame Size: | 210 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Center Distance (in): | 3 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Output Key: | 1/4 X 2.81 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Shaft Direction: | 3 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input HP @ 1750 RPM: | 0.603 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

