How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AJ: | 7.25 |
| F: | 2.38 | D: | 3.38 |
| A: | 3.12 | I: | 4.84 in |
| Center Distance (in): | 3 in | BD: | 9 |
| B: | 6.62 | BF: | 0.53 |
| BE1: | 0.5 in | C: | 8.25 in |
| N: | 5.77 | TAP Depth: | 0.75 in |
| K: | 2.31 in | H-Tap size: | 3/8 - 16 in |
| O: | 3.56 in | G: | 1.19 |
| J: | 4.63 in | T: | 1.25 |
| LQ1: | 6.56 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.81 |
| Series: | OE Series | Shaft Seal Material: | Viton |
| Product Line: | OE Series | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft: | Solid Shaft |
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 0.603 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output RPM: | 17.5 | Service Factor: | 1 |
| Ratio: | 100:1 | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 3 | Series Code: | OE |
| Assembly: | UF-3 | Motor Frame Size: | 210 |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 3 |
| Output Shaft Direction: | 3 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

