How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | B: | 6.62 |
| N: | 5.77 | Center Distance (in): | 3 in |
| K: | 2.31 in | O: | 3.56 in |
| AJ: | 7.25 | T: | 1.25 |
| AK: | 8.5 | H-Tap size: | 3/8 - 16 in |
| A: | 3.12 | F: | 2.38 |
| I: | 4.84 in | BD: | 9 |
| BE1: | 0.5 in | G: | 1.19 |
| C: | 8.25 in | TAP Depth: | 0.75 in |
| D: | 3.38 | J: | 4.63 in |
| BF: | 0.53 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Output RPM: | 17.5 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Assembly: | UF-3 | Output Shaft Direction: | 3 |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Shaft Assembly Code: | 3 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Motor Frame Size: | 210 | Service Factor: | 1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.375 |
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series | Center Distance (in): | 3 |
| Output Key: | 1/4 X 2.81 | Input HP @ 1750 RPM: | 0.603 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OE Series |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

