How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | N: | 5.77 |
| T: | 1.25 | BE1: | 0.5 in |
| F: | 2.38 | BD: | 9 |
| LQ1: | 6.56 in | TAP Depth: | 0.75 in |
| AJ: | 7.25 | D: | 3.38 |
| K: | 2.31 in | H-Tap size: | 3/8 - 16 in |
| AK: | 8.5 | Center Distance (in): | 3 in |
| O: | 3.56 in | C: | 8.25 in |
| B: | 6.62 | BF: | 0.53 |
| G: | 1.19 | J: | 4.63 in |
| A: | 3.12 |
Technical Specifications
| Center Distance (in): | 3 | Series: | OE Series |
| Motor Frame Size: | 210 | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 3 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 4.21 | Product Line: | OE Series |
| Output Shaft Direction: | 3 | Output Shaft: | Solid Shaft |
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Input Bore (C Face): | 1.375 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Key: | 1/4 X 2.81 | Input RPM: | 1,750 |
| Assembly: | UF-3 | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

