How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.38 | BE1: | 0.5 in |
| AK: | 8.5 | I: | 4.84 in |
| O: | 3.56 in | D: | 3.38 |
| G: | 1.19 | C: | 8.25 in |
| BF: | 0.53 | B: | 6.62 |
| A: | 3.12 | J: | 4.63 in |
| Center Distance (in): | 3 in | TAP Depth: | 0.75 in |
| AJ: | 7.25 | K: | 2.31 in |
| BD: | 9 | H-Tap size: | 3/8 - 16 in |
| N: | 5.77 | T: | 1.25 |
| LQ1: | 6.56 in |
Technical Specifications
| Service Factor: | 1 | Output RPM: | 117 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Output Shaft Direction: | 3 |
| Product Line: | OE Series | Ratio Range: | 15:1 |
| Motor Frame Size: | 210 | Output Diameter (in): | 1.25 in |
| Series: | OE Series | Series Code: | OE |
| Output Key: | 1/4 X 2.81 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 3 |
| Input Bore (C Face): | 1.375 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Gear Type: | Worm |
| Assembly: | UF-3 | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

