How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | K: | 2.31 in |
| C: | 8.25 in | BD: | 9 |
| O: | 3.56 in | H-Tap size: | 3/8 - 16 in |
| B: | 6.62 | N: | 5.77 |
| AJ: | 7.25 | Center Distance (in): | 3 in |
| T: | 1.25 | F: | 2.38 |
| BE1: | 0.5 in | J: | 4.63 in |
| AK: | 8.5 | I: | 4.84 in |
| A: | 3.12 | TAP Depth: | 0.75 in |
| BF: | 0.53 | D: | 3.38 |
| G: | 1.19 |
Technical Specifications
| Motor Frame Size: | 210 | Input Keyway (C Face): | 5/16 x 5/32 |
| Output Shaft: | Solid Shaft | Output Shaft Direction: | 3 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Assembly: | UF-3 |
| Output Shaft Assembly Code: | 3 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.81 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Series Code: | OE |
| Ratio: | 20:1 | Housing Material: | Cast Iron |
| Ratio Range: | 20:1 | Output RPM: | 87.5 |
| Input HP @ 1750 RPM: | 3.23 | Service Factor: | 1 |
| Series: | OE Series | Center Distance (in): | 3 |
| Product Line: | OE Series | Output Diameter (in): | 1.25 in |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

