How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | G: | 1.19 |
| O: | 3.56 in | TAP Depth: | 0.75 in |
| K: | 2.31 in | BE1: | 0.5 in |
| H-Tap size: | 3/8 - 16 in | F: | 2.38 |
| B: | 6.62 | BF: | 0.53 |
| N: | 5.77 | J: | 4.63 in |
| A: | 3.12 | LQ1: | 6.56 in |
| AJ: | 7.25 | AK: | 8.5 |
| C: | 8.25 in | BD: | 9 |
| I: | 4.84 in | D: | 3.38 |
| Center Distance (in): | 3 in |
Technical Specifications
| Output Key: | 1/4 X 2.81 | Housing Material: | Cast Iron |
| Output RPM: | 70 | Motor Frame Size: | 210 |
| Output Shaft Assembly Code: | 3 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Input Keyway (C Face): | 5/16 x 5/32 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 2.77 |
| Output Shaft Direction: | 3 | Ratio Range: | 25:1 |
| Output Shaft: | Solid Shaft | Service Factor: | 1 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Series: | OE Series | Product Type: | Right Angle |
| Gear Type: | Worm | Output Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Ratio: | 25:1 |
| Product Line: | OE Series | Assembly: | UF-3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

