How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| K: | 2.31 in | D: | 3.38 |
| LQ1: | 6.56 in | AJ: | 7.25 |
| B: | 6.62 | BF: | 0.53 |
| Center Distance (in): | 3 in | BD: | 9 |
| BE1: | 0.5 in | I: | 4.84 in |
| TAP Depth: | 0.75 in | N: | 5.77 |
| T: | 1.25 | F: | 2.38 |
| C: | 8.25 in | A: | 3.12 |
| O: | 3.56 in | H-Tap size: | 3/8 - 16 in |
| AK: | 8.5 | J: | 4.63 in |
| G: | 1.19 |
Technical Specifications
| Center Distance (in): | 3 | Input Keyway (C Face): | 5/16 x 5/32 |
| Ratio: | 30:1 | Product Line: | OE Series |
| Output Key: | 1/4 X 2.81 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | UF-3 |
| Input RPM: | 1,750 | Output Shaft Direction: | 3 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output RPM: | 58.3 | Input HP @ 1750 RPM: | 2.38 |
| Output Diameter (in): | 1.25 in | Series: | OE Series |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210 |
| Output Shaft Assembly Code: | 3 | Output Shaft: | Solid Shaft |
| Ratio Range: | 30:1 | Input Bore (C Face): | 1.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

