How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.75 in | AK: | 8.5 |
| Center Distance (in): | 3 in | K: | 2.31 in |
| F: | 2.38 | D: | 3.38 |
| I: | 4.84 in | C: | 8.25 in |
| G: | 1.19 | AJ: | 7.25 |
| J: | 4.63 in | A: | 3.12 |
| B: | 6.62 | BF: | 0.53 |
| BD: | 9 | LQ1: | 6.56 in |
| T: | 1.25 | N: | 5.77 |
| BE1: | 0.5 in | O: | 3.56 in |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Product Line: | OE Series | Series: | OE Series |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 3 |
| Assembly: | UF-3 | Input Style: | C-Face Quill |
| Output Diameter (in): | 1.25 in | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.82 | Input Keyway (C Face): | 5/16 x 5/32 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.81 |
| Output RPM: | 43.8 | Series Code: | OE |
| Motor Frame Size: | 210 | Center Distance (in): | 3 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Ratio: | 40:1 | Output Shaft Assembly Code: | 3 |
| Output Shaft: | Solid Shaft | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |
| Output Torque Rating (in-lb): | 2018 in/lbs | Housing Material: | Cast Iron |

