How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.38 | K: | 2.31 in |
| C: | 8.25 in | LQ1: | 6.56 in |
| G: | 1.19 | N: | 5.77 |
| B: | 6.62 | BF: | 0.53 |
| AK: | 8.5 | AJ: | 7.25 |
| TAP Depth: | 0.75 in | A: | 3.12 |
| I: | 4.84 in | J: | 4.63 in |
| O: | 3.56 in | Center Distance (in): | 3 in |
| T: | 1.25 | BD: | 9 |
| D: | 3.38 | H-Tap size: | 3/8 - 16 in |
| BE1: | 0.5 in |
Technical Specifications
| Output Shaft Direction: | 3 | Output Shaft: | Solid Shaft |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.82 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.375 |
| Series Code: | OE | Output Shaft Assembly Code: | 3 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 210 |
| Series: | OE Series | Output RPM: | 43.8 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.81 | Input RPM: | 1,750 |
| Center Distance (in): | 3 | Ratio Range: | 40:1 |
| Gear Type: | Worm | Product Line: | OE Series |
| Input Keyway (C Face): | 5/16 x 5/32 | Ratio: | 40:1 |
| Assembly: | UF-3 | Output Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

