How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | B: | 6.62 |
| O: | 3.56 in | I: | 4.84 in |
| BF: | 0.53 | Center Distance (in): | 3 in |
| G: | 1.19 | N: | 5.77 |
| TAP Depth: | 0.75 in | H-Tap size: | 3/8 - 16 in |
| T: | 1.25 | F: | 2.38 |
| D: | 3.38 | C: | 8.25 in |
| K: | 2.31 in | AK: | 8.5 |
| J: | 4.63 in | LQ1: | 6.56 in |
| A: | 3.12 | AJ: | 7.25 |
| BD: | 9 |
Technical Specifications
| Output Shaft: | Solid Shaft | Center Distance (in): | 3 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Assembly: | UF-3 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.25 in |
| Ratio: | 60:1 | Series: | OE Series |
| Product Line: | OE Series | Input Style: | C-Face Quill |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 3 | Motor Frame Size: | 210 |
| Ratio Range: | 60:1 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Output Key: | 1/4 X 2.81 |
| Output Shaft Direction: | 3 | Output RPM: | 29.2 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.28 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

