How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| TAP Depth: | 0.75 in | K: | 2.31 in |
| T: | 1.25 | F: | 2.38 |
| I: | 4.84 in | BF: | 0.53 |
| J: | 4.63 in | BE1: | 0.5 in |
| N: | 5.77 | G: | 1.19 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| H-Tap size: | 3/8 - 16 in | A: | 3.12 |
| AK: | 8.5 | C: | 8.25 in |
| LQ1: | 6.56 in | D: | 3.38 |
| BD: | 9 | B: | 6.62 |
| O: | 3.56 in |
Technical Specifications
| Output Shaft Direction: | 3 | Input Bore (C Face): | 1.375 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | OE Series | Output Key: | 1/4 X 2.81 |
| Input HP @ 1750 RPM: | 1.28 | Ratio: | 60:1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 210 |
| Input RPM: | 1,750 | Series Code: | OE |
| Assembly: | UF-3 | Output Shaft Assembly Code: | 3 |
| Output Diameter (in): | 1.25 in | Ratio Range: | 60:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 x 5/32 | Series: | OE Series |
| Output Shaft: | Solid Shaft | Shaft Seal Material: | Viton |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

