How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| A: | 3.12 | AK: | 8.5 |
| B: | 6.62 | TAP Depth: | 0.75 in |
| T: | 1.25 | BE1: | 0.5 in |
| F: | 2.38 | C: | 8.25 in |
| LQ1: | 6.56 in | N: | 5.77 |
| AJ: | 7.25 | H-Tap size: | 3/8 - 16 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| K: | 2.31 in | BD: | 9 |
| J: | 4.63 in | BF: | 0.53 |
| G: | 1.19 | I: | 4.84 in |
| O: | 3.56 in |
Technical Specifications
| Product Line: | OE Series | Input Keyway (C Face): | 5/16 x 5/32 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.81 |
| Output Shaft Direction: | 3 | Reducer: | Worm - Right Angle |
| Assembly: | UF-3 | Center Distance (in): | 3 |
| Input Bore (C Face): | 1.375 | Input RPM: | 1,750 |
| Series Code: | OE | Ratio: | 7.5:1 |
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 3 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.25 in |
| Series: | OE Series | Output Shaft: | Solid Shaft |
| Input HP @ 1750 RPM: | 6.05 | Shaft Seal Material: | Viton |
| Output RPM: | 233 | Product Type: | Right Angle |
| Motor Frame Size: | 210 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

