How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | B: | 6.62 |
| D: | 3.38 | C: | 8.25 in |
| I: | 4.84 in | TAP Depth: | 0.75 in |
| K: | 2.31 in | AJ: | 7.25 |
| AK: | 8.5 | N: | 5.77 |
| T: | 1.25 | BD: | 9 |
| BF: | 0.53 | J: | 4.63 in |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| H-Tap size: | 3/8 - 16 in | F: | 2.38 |
| O: | 3.56 in | A: | 3.12 |
| G: | 1.19 |
Technical Specifications
| Product Line: | OE Series | Service Factor: | 1 |
| Output Key: | 1/4 X 2.81 | Input Style: | C-Face Quill |
| Output Shaft: | Solid Shaft | Output Shaft Assembly Code: | 3 |
| Output Shaft Direction: | 3 | Product Type: | Right Angle |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 6.05 |
| Motor Frame Size: | 210 | Output RPM: | 233 |
| Input Keyway (C Face): | 5/16 x 5/32 | No. of Gear Reductions: | Single |
| Series: | OE Series | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Ratio: | 7.5:1 |
| Gear Type: | Worm | Assembly: | UF-3 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Output Diameter (in): | 1.25 in |
| Housing Material: | Cast Iron | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

