How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H-Tap size: | 3/8 - 16 in | B: | 6.62 |
| I: | 4.84 in | C: | 8.25 in |
| J: | 4.63 in | G: | 1.19 |
| F: | 2.38 | A: | 3.12 |
| N: | 5.77 | BE1: | 0.5 in |
| K: | 2.31 in | D: | 3.38 |
| BF: | 0.53 | AJ: | 7.25 |
| LQ1: | 6.56 in | T: | 1.25 |
| O: | 3.56 in | TAP Depth: | 0.75 in |
| Center Distance (in): | 3 in | BD: | 9 |
| AK: | 8.5 |
Technical Specifications
| Input Keyway (C Face): | 5/16 x 5/32 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio: | 7.5:1 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 3 |
| Series: | OE Series | Center Distance (in): | 3 |
| Motor Frame Size: | 210 | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output Shaft Direction: | 3 | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Input HP @ 1750 RPM: | 6.05 | Housing Material: | Cast Iron |
| Product Line: | OE Series | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Assembly: | UF-3 |
| Output Key: | 1/4 X 2.81 | Input RPM: | 1,750 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

