How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.56 in | H-Tap size: | 3/8 - 16 in |
| G: | 1.19 | BF: | 0.53 |
| LQ1: | 6.56 in | D: | 3.38 |
| BD: | 9 | AK: | 8.5 |
| BE1: | 0.5 in | B: | 6.62 |
| A: | 3.12 | N: | 5.77 |
| Center Distance (in): | 3 in | J: | 4.63 in |
| I: | 4.84 in | AJ: | 7.25 |
| T: | 1.25 | TAP Depth: | 0.75 in |
| C: | 8.25 in | F: | 2.38 |
| K: | 2.31 in |
Technical Specifications
| Ratio Range: | 80:1 | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Series: | OE Series | Output Diameter (in): | 1.25 in |
| Input Keyway (C Face): | 5/16 x 5/32 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft: | Solid Shaft |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.895 |
| Assembly: | UF-3 | Series Code: | OE |
| Motor Frame Size: | 210 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Product Line: | OE Series |
| Output Shaft Direction: | 3 | Input Bore (C Face): | 1.375 |
| Output Shaft Assembly Code: | 3 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Key: | 1/4 X 2.81 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1684 in/lbs |

