How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | BF: | 0.53 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| C: | 8.25 in | H-Tap size: | 3/8 - 16 in |
| T: | 1.25 | K: | 2.31 in |
| A: | 3.12 | G: | 1.19 |
| F: | 2.38 | AJ: | 7.25 |
| B: | 6.62 | BE1: | 0.5 in |
| I: | 4.84 in | TAP Depth: | 0.75 in |
| N: | 5.77 | LQ1: | 6.56 in |
| O: | 3.56 in | D: | 3.38 |
| BD: | 9 |
Technical Specifications
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 0.895 | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 2.81 | Motor Frame Size: | 210 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Assembly: | UF-3 | Ratio: | 80:1 |
| Product Line: | OE Series | Series: | OE Series |
| Input RPM: | 1,750 | Center Distance (in): | 3 |
| Gear Type: | Worm | Output Shaft Direction: | 3 |
| Output RPM: | 21.9 | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 3 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 x 5/32 | Series Code: | OE |
| Output Shaft: | Solid Shaft | Output Torque Rating (in-lb): | 1684 in/lbs |
| Housing Material: | Cast Iron | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

