How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | TAP Depth: | 0.75 in |
| B: | 6.62 | LQ: | 5.69 in |
| AJ: | 5.88 | C: | 8.25 in |
| A: | 3.12 | N: | 5.77 |
| BE: | 0.38 in | K: | 2.31 in |
| J: | 4.63 in | BF: | 0.41 |
| Center Distance (in): | 3 in | D: | 3.38 |
| T: | 1.25 | AK: | 4.5 |
| G: | 1.19 | I: | 4.84 in |
| O: | 3.56 in | H-Tap size: | 3/8 - 16 in |
| F: | 2.38 |
Technical Specifications
| Output Shaft: | Solid Shaft | Input RPM: | 1,750 |
| Product Line: | OE Series | Output Shaft Assembly Code: | 3 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Gear Type: | Worm | Center Distance (in): | 3 |
| Ratio Range: | 10:1 | Service Factor: | 1 |
| Output RPM: | 175 | Input HP @ 1750 RPM: | 5.45 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.81 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Assembly: | UF-3 | Output Diameter (in): | 1.25 in |
| Series Code: | OE | Output Shaft Direction: | 3 |
| Motor Frame Size: | 56 | Ratio: | 10:1 |
| Series: | OE Series | Input Bore (C Face): | 0.625 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 x 3/32 |
| Output Torque Rating (in-lb): | 1802 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,269 lb |

