How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | BE: | 0.38 in |
| G: | 1.19 | T: | 1.25 |
| AK: | 4.5 | BD: | 5.88 |
| J: | 4.63 in | AJ: | 5.88 |
| F: | 2.38 | A: | 3.12 |
| N: | 5.77 | TAP Depth: | 0.75 in |
| LQ: | 5.69 in | D: | 3.38 |
| K: | 2.31 in | Center Distance (in): | 3 in |
| B: | 6.62 | H-Tap size: | 3/8 - 16 in |
| BF: | 0.41 | O: | 3.56 in |
| C: | 8.25 in |
Technical Specifications
| Series: | OE Series | Input HP @ 1750 RPM: | 5.45 |
| Output Shaft Assembly Code: | 3 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 0.625 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 3 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | UF-3 | Series Code: | OE |
| Shaft Seal Material: | Viton | Output Shaft: | Solid Shaft |
| Output RPM: | 175 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.81 | Product Type: | Right Angle |
| Product Line: | OE Series | Center Distance (in): | 3 |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Output Diameter (in): | 1.25 in | Input Keyway (C Face): | 3/16 x 3/32 |
| Input RPM: | 1,750 | Motor Frame Size: | 56 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

