How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.19 | K: | 2.31 in |
| H-Tap size: | 3/8 - 16 in | J: | 4.63 in |
| AK: | 4.5 | F: | 2.38 |
| B: | 6.62 | BE: | 0.38 in |
| BD: | 5.88 | AJ: | 5.88 |
| N: | 5.77 | Center Distance (in): | 3 in |
| T: | 1.25 | D: | 3.38 |
| LQ: | 5.69 in | TAP Depth: | 0.75 in |
| I: | 4.84 in | O: | 3.56 in |
| A: | 3.12 | BF: | 0.41 |
| C: | 8.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft Assembly Code: | 3 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.25 in |
| Input Style: | C-Face Quill | Output Key: | 1/4 X 2.81 |
| Output Shaft: | Solid Shaft | Series Code: | OE |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | UF-3 | Product Type: | Right Angle |
| Output RPM: | 117 | Product Line: | OE Series |
| Center Distance (in): | 3 | Motor Frame Size: | 56 |
| Reducer: | Worm - Right Angle | Series: | OE Series |
| Gear Type: | Worm | Output Shaft Direction: | 3 |
| Input RPM: | 1,750 | Ratio: | 15:1 |
| Input Keyway (C Face): | 3/16 x 3/32 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

