How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| J: | 4.63 in | BD: | 5.88 |
| D: | 3.38 | H-Tap size: | 3/8 - 16 in |
| B: | 6.62 | BE: | 0.38 in |
| Center Distance (in): | 3 in | O: | 3.56 in |
| TAP Depth: | 0.75 in | I: | 4.84 in |
| T: | 1.25 | F: | 2.38 |
| A: | 3.12 | C: | 8.25 in |
| LQ: | 5.69 in | N: | 5.77 |
| G: | 1.19 | BF: | 0.41 |
| K: | 2.31 in | AK: | 4.5 |
| AJ: | 5.88 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series: | OE Series | Input Keyway (C Face): | 3/16 x 3/32 |
| Assembly: | UF-3 | Product Line: | OE Series |
| Input HP @ 1750 RPM: | 4.21 | Output Diameter (in): | 1.25 in |
| Input Bore (C Face): | 0.625 | Output Key: | 1/4 X 2.81 |
| Output RPM: | 117 | Motor Frame Size: | 56 |
| Ratio: | 15:1 | Input Style: | C-Face Quill |
| Center Distance (in): | 3 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Assembly Code: | 3 |
| Product Type: | Right Angle | Output Shaft Direction: | 3 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Ratio Range: | 15:1 |
| Output Shaft: | Solid Shaft | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

