How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | TAP Depth: | 0.75 in |
| O: | 3.56 in | N: | 5.77 |
| AJ: | 5.88 | LQ: | 5.69 in |
| I: | 4.84 in | B: | 6.62 |
| AK: | 4.5 | BE: | 0.38 in |
| G: | 1.19 | T: | 1.25 |
| A: | 3.12 | C: | 8.25 in |
| Center Distance (in): | 3 in | BF: | 0.41 |
| BD: | 5.88 | K: | 2.31 in |
| J: | 4.63 in | F: | 2.38 |
| H-Tap size: | 3/8 - 16 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Shaft: | Solid Shaft |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 x 3/32 |
| Service Factor: | 1 | Output RPM: | 70 |
| Output Key: | 1/4 X 2.81 | Assembly: | UF-3 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Center Distance (in): | 3 | Motor Frame Size: | 56 |
| Output Shaft Assembly Code: | 3 | Output Diameter (in): | 1.25 in |
| Ratio: | 25:1 | Product Line: | OE Series |
| Ratio Range: | 25:1 | Output Shaft Direction: | 3 |
| Shaft Seal Material: | Viton | Series: | OE Series |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.77 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

