How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| O: | 3.56 in | T: | 1.25 |
| LQ: | 5.69 in | F: | 2.38 |
| B: | 6.62 | A: | 3.12 |
| I: | 4.84 in | BF: | 0.41 |
| BD: | 5.88 | TAP Depth: | 0.75 in |
| AJ: | 5.88 | AK: | 4.5 |
| C: | 8.25 in | K: | 2.31 in |
| BE: | 0.38 in | J: | 4.63 in |
| N: | 5.77 | H-Tap size: | 3/8 - 16 in |
| D: | 3.38 | G: | 1.19 |
| Center Distance (in): | 3 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Output RPM: | 43.8 | Series Code: | OE |
| Gear Type: | Worm | Output Shaft Direction: | 3 |
| Output Shaft: | Solid Shaft | Motor Frame Size: | 56 |
| Input HP @ 1750 RPM: | 1.82 | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Product Line: | OE Series |
| Output Shaft Assembly Code: | 3 | Assembly: | UF-3 |
| Input Keyway (C Face): | 3/16 x 3/32 | Series: | OE Series |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.81 |
| Output Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio: | 40:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

